IESNA:LM-63-2002
[TEST]P946340
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-735-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6910
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
757 826.8 902.7 983.4 1053.2 1111.7 1156 1182 1186.2 1173.5
1160.3 1159.3 1167.3 1184.8 1225.8 1328.2 1582.4 1964 2304 2565.3
2766.3 2955.9 3127.1 3287.9 3395.9 3240.3 2622.9 1834.7 1268.8 853.2
359.9 114.1 54.2 23.6 7.5 0 0
757 828.2 908.4 986.2 1056.5 1115 1162.2 1188.1 1191.9 1180.6
1165.9 1165.5 1171.6 1189.5 1231.5 1311.7 1530.5 1902.7 2281.9 2552.6
2761.5 2971.9 3132.7 3290.3 3406.8 3306.3 2734.7 1952.6 1329.6 884.8
383 124 63.2 27.8 9.9 0 0
757 827.3 905.1 980.1 1047.1 1102.7 1145.6 1172.5 1175.4 1165.5
1154.6 1152.7 1159.3 1177.2 1217.3 1292.3 1470.1 1805.5 2182.8 2476.2
2693.1 2921.4 3137.9 3336.5 3504.4 3552.5 3167.6 2464.9 1663.1 1080.1
500 197.2 110.8 61.3 28.3 9.4 0
757 821.6 893.8 965.5 1025.8 1077.3 1118.3 1139.5 1146.6 1142.3
1134.3 1133.4 1139 1147.5 1171.1 1218.8 1299.9 1486.7 1805.5 2171.5
2496.9 2799.3 3107.7 3398.3 3676.1 3893 4039.7 4051.5 3797.8 3012.9
1693.2 606.1 243.4 130.2 59.9 13.7 0
757 812.2 875.9 941.4 998.5 1047.1 1085.7 1111.7 1123.5 1126.3
1125.8 1128.7 1136.7 1144.2 1159.3 1193.8 1254.1 1345.2 1515.4 1803.1
2179 2580.4 2984.2 3404.4 3751.1 4078.4 4399.6 4758.5 5038.2 4832.6
3823.2 2105.9 828.7 370.7 156.6 16 0
757 807 863.1 919.7 971.6 1019.2 1057.9 1088.1 1104.6 1116.4
1124.9 1138.6 1159.3 1175.8 1191.4 1215.9 1268.3 1352.2 1480.5 1637.6
1869.2 2172.4 2517.7 2888.4 3270.9 3694.9 4168.5 4724.6 5490.5 5945.7
5439.6 4088.8 2223.9 793.3 197.2 11.3 0
757 804.2 859.4 916.4 966.9 1014.5 1055.6 1085.3 1103.2 1114.5
1126.3 1140 1159.8 1177.2 1195.6 1223 1273.9 1356.5 1485.7 1652.2
1874.4 2171.5 2508.7 2871.9 3262 3690.7 4174.6 4759.9 5489.6 5918.3
5365.5 4010.5 2213 809.4 194.8 12.7 0
757 794.7 840 889.5 937.2 983.4 1024.9 1059.8 1084.8 1104.1
1124.4 1148.9 1175.8 1198.5 1220.6 1252.2 1303.2 1381.9 1498.9 1658.3
1861.1 2109.2 2406.9 2749.7 3137.4 3573.7 4050.1 4564.7 5196.7 5679.7
5019.3 3134.6 1422 483.9 115.1 9.9 0
757 788.6 822.6 861.7 904.2 947.1 989.5 1026.8 1060.8 1090.5
1121.6 1151.3 1179.6 1204.6 1232.9 1273.9 1332.9 1423.9 1560.7 1747.5
1994.6 2289.4 2631.4 3004.9 3385.1 3785 4195.8 4632.1 5066 5212.3
4631.2 3104 1335.3 400.4 161.3 44.8 0
757 777.8 802.3 830.6 866 904.6 942.4 981.5 1017.4 1053.7
1090.5 1124 1152.3 1182.4 1214.5 1252.7 1312.1 1407.4 1554.6 1769.2
2048.4 2370.5 2715.3 3064.8 3412.9 3762.4 4122.3 4467 4624.1 4324.6
3405.3 1708.3 461.3 175 95.3 26.4 0
757 766.4 778.7 798.5 824.9 853.7 888.1 921.6 957.9 991.9
1031.5 1069.7 1107.4 1147.1 1188.1 1237.1 1304.6 1409.3 1566.8 1802.2
2111.1 2477.6 2831.3 3136 3399.7 3649.2 3852 3900.1 3654.8 2986
1863 681.1 136.8 42 14.6 5.2 0
757 760.8 766 781.1 802.8 826.8 855.6 885.3 917.4 951.8
988.6 1026.3 1067.8 1110.3 1157.4 1214 1288.1 1397 1549.9 1759.3
2039.9 2365.3 2663.9 2849.7 2935.1 2950.7 2887.5 2687.5 2321 1779.6
1047.5 356.6 81.1 23.1 6.6 2.8 0
757 753.2 753.7 761.7 776.3 794.3 816 839.1 862.2 883.9
907.9 930.1 956 981 1008.4 1041.4 1090 1166.4 1287.1 1463.1
1689 1918.2 2076.2 2098.4 1972 1737.1 1401.3 983.9 560.8 256.6
109.9 41.5 15.6 6.1 2.8 0.5 0
757 740 730.1 724.5 719.7 711.3 696.6 673.5 642.9 606.5
565 521.2 477.3 438.2 408 385.8 369.8 363.6 395.2 468.4
549.5 616 612.2 504.7 353.7 235.8 163.2 113.7 75.9 47.2
29.7 18.9 9.4 3.8 0.9 0 0
757 727.8 705.1 676.8 636.3 585.8 526.4 459.9 389.1 319.8
269.3 242.9 237.2 239.6 247.6 254.7 260.4 260.8 254.7 242
227.8 213.7 198.6 182.1 160.4 133.5 104.2 75 56.1 41
26.4 15.6 6.1 2.4 0.9 0 0
757 716.9 676.4 622.1 547.6 466 380.6 305.2 261.8 247.1
239.6 233 227.8 222.6 219.8 217.9 215.5 210.4 199 182.5
166 149.5 133.5 115.1 96.7 80.7 68.9 58.5 46.2 31.6
16 8 3.8 1.4 0 0 0
757 706.1 649 562.2 466 368.4 291.5 262.2 253.8 246.7
239.6 232.5 225.5 218.4 208 196.2 182.5 166.5 149 132.1
116 101.9 90.6 81.6 73.1 65.1 56.6 44.8 30.7 20.8
13.7 7.5 3.3 1.4 0 0 0
757 699.5 621.6 520.2 406.1 309.9 270.7 262.7 255.2 247.1
240.5 232.5 224 213.7 200.5 183.9 166 147.6 128.3 109.4
93.9 84 76.9 70.3 63.2 56.1 48.1 38.2 30.2 24.1
17.5 11.3 3.8 0.5 0 0 0
757 690 595.2 475 357 287.2 271.7 264.1 256.6 248.6
241.5 233.9 225 212.7 196.2 178.8 157.5 136.3 113.2 96.7
85.8 79.2 74 68.4 62.3 54.7 45.3 37.3 31.1 24.5
17.9 11.3 3.3 0 0 0 0
757 689.1 586.7 457.5 338.2 284.4 274.5 266.5 258.5 250.9
243.4 234.9 225.9 212.7 196.7 175.5 151.4 127.3 107.5 92.4
83 76.9 71.2 65.1 58 49.1 39.1 32.5 26.4 20.3
13.7 7.5 1.9 0 0 0 0
757 689.1 580.6 448.1 330.2 284.4 276.4 268.4 259.4 250.9
243.4 235.4 226.4 214.6 199.5 178.8 153.3 127.8 106.1 90.1
80.7 75 69.3 62.7 54.7 43.4 33.5 27.8 22.6 17
10.8 4.2 0.5 0 0 0 0
757 691.4 583.4 449.5 330.2 284.4 276.4 268.4 259.9 251.9
243.8 235.8 227.3 216 200.9 177.8 152.3 125.9 104.2 88.7
80.2 74.5 68.4 62.3 53.8 40.6 31.6 26.4 20.8 15.1
9.4 3.3 0 0 0 0 0
